Download document () of 20
To be discontinued

5P1550I

Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P1550I
Product Length/Depth
445 mm
Product Height
230 mm
Product Width
150 mm
Product Weight
15.6 kg
Compliances
CE Marked
TUV
Certifications
UL 1778
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
cTUVus

Battery

Runtime graph
Battery type
Lead-acid maintenance-free (replaceable)
Battery replacement
User replaceable
Battery quantity
3
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery rating
12 V / 9 Ah
Extended battery capability
No

Electrical output

Voltage
230V
Receptacle
(8) C13
Wattage
1100 W
Output voltage range
230 V (+6%/-10%)
Output frequency
50/60 Hz
Output nominal voltage
230V default (200/208/220/230/240V)
Topology
Line-interactive

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode

Communications

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Dry contacts (2 outputs, optocoupler, RJ)
Ethernet interface
No
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
2000 m
Noise level
<40 dB at 1 meter
Temperature range
0-90% non-condensing
BTU Rating
Online: 225
Relative humidity
0-90% non-condensing

Additional specifications

Form factor
Tower
Construction type
Free standing model
Enclosure
Black/silver
Package contents
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black/silver
Rack mounting kit
No
Efficiency at max. load
97
Phase (input)
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.