Download document () of 20

8D521TT48PBL

Titanium plug, no plating, without male contacts, polarization B; 8D521TT48PBL

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D521TT48PBL
Product Length/Depth
31 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
65 g

Product specifications

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
48
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
21
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
4
Number of cavity #8 power
4
Salt spray
500 hour
Working voltage (Vrms)
1800 V

Export product specification