Knowledge Search
Download document () of 20
We make what matters work

9702-3002-00P
DG1-34031FB-C21C

Eaton DG1 Variable frequency drive, 500 V AC, 3-phase, 31 A/15 kW/20 HP, NEMA 1, IP21, FS3, Radio interference, Brake chopper

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
9702-3002-00P
EAN
4015081721443
Product Length/Depth
265.1 mm
Product Height
558 mm
Product Width
204.6 mm
Product Weight
22.6 kg
Certifications
Specification for general requirements: IEC/EN 61800-2
RoHS, ISO 9001
CE
UkrSEPRO
EAC
IEC/EN61800-5
IEC/EN61800-3
Certified by UL for use in Canada
UL Category Control No.: NMMS, NMMS7
CUL
UL508
IEC/EN 61800-3
CSA-C22.2 No. 274-13
UL File No.: E134360
UL
UL report applies to both US and Canada
C-Tick
Safety requirements: IEC/EN 61800-5
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

Product specifications

Product Category
Variable frequency drives
Features
Tool-less swapping of fan
Temperature-controlled fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
DC link choke
Breaking resistance
IGBT inverter
Control unit
Brake chopper
Internal DC link
Additional PCB protection
Multi-line graphic display
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Operating mode
Sensorless vector control (SLV)
Torque regulation
U/f control
Speed control with slip compensation
Frame size
FS3
Air volume capacity
144 m³/h
Altitude
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m for Corner Grounded TN Systems
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
26.3 kVA
Apparent power at 480 V
32.9 kVA
Assigned motor current IM at 400 V, 50 Hz, 110% overload
36 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
29.3 A
Mains voltage tolerance
380 - 500 V (-15%/+10%, at 50/60Hz)
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
100 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload), allow for derating
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
24.12 W
Switch-on threshold for the braking transistor
850 VDC
Voltage rating - max
500 VAC
Overvoltage category
III
Communication interface
Modbus RTU, built in
PROFIBUS, optional
BACnet MS/TP, built in
DeviceNet, optional
CANopen®, optional
SmartWire-DT, optional
Modbus TCP, built in
Ethernet IP, built in
Converter type
U converter
Degree of protection
IP21
NEMA 1
Protocol
TCP/IP
MODBUS
DeviceNet
PROFIBUS
PROFINET IO
Other bus systems
CAN
BACnet
EtherNet/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
27 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
34 A
Assigned motor current IM at 500 V, 50 Hz, 110% overload
33 A
Assigned motor current IM at 500 V, 50 Hz, 150% overload
28.9 A
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase, 110 % overload
25 HP
Braking resistance
14 Ω
Equipment heat dissipation, current-dependent Pvid
471 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 110% overload
35.2 A
Input current ILN at 150% overload
29 A
Mains current distortion
32.6 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
2 (expansion)
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Cable length
C3 ≤ 50 m, Radio interference level, maximum motor cable length
150 m, screened, maximum permissible, Motor feeder
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Functions
4-quadrant operation possible
Output voltage (U2)
480 V AC, 3-phase
500 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
8
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter, for conducted emissions only
Number of outputs (digital)
1
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
3
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Number of phases (output)
3
Power consumption
471 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.7 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
12.2 mA
Mains voltage - max
500 V
Mains voltage - min
380 V
Nominal output current I2N
31 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
15 kW
Output at quadratic load at rated output voltage - max
18.5 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 110% overload
41.8 A
Overload current IL at 150% overload
46.5 A
Shock resistance
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
UPS drop test (for weights inside the UPS frame)
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
4 kHz, 1 - 12 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
500 V AC, 3-phase
Short-circuit protection rating
50 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
38 A
Rated operational current (Ie) at 150% overload
31 A
Rated operational current for specified heat dissipation (In)
31 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
15 kW
Rated operational power at 380/400 V, 50 Hz, 3-phase, 110% overload
18.5 kW
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Heat dissipation at current/speed
121 W at 25% current and 0% speed
139 W at 25% current and 50% speed
153 W at 100% current and 50% speed
182 W at 50% current and 50% speed
204 W at 50% current and 90% speed
248 W at 100% current and 0% speed
299 W at 50% current and 0% speed
350 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.