Eaton BECODISC BS Stacked Disc Cartridges
B30S62SF
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BECODISC BS Stacked Disc Cartridges
Catalog Number
B30S62SF
Product Length/Depth
276 mm
Product Weight
5.5 kg
Compliances
EC 1935/2004
EU 10/2011
FDA 21CFR
Certifications
Kosher
ISO 9001
GMO

Product specifications

Overall height with double oring adapter
329 mm
Bursting strength wet
> 50 kPA
Size
12"
Adapter
Flat adapter
Adapter code
F
Filter surface area
1.9 m²
Overall height with flat adapter
276 mm
Depth filter sheet type
BECO K2
Thickness
3.8 mm
Gasket/O-ring material
Silicone
Number of cells
16
Retention rating
3.0 µm
Retention type
Nominal
Edge molding material
Polypropylene
Water throughput at delta P (100 kPa l/m²/min)
1550 m²
Ash content
46%