Eaton Bussmann series low voltage british standard fuse, 63A, AC 500 V, V88/A3, 21 x 87 mm, gM, 63M80
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
BAO63M80
|
| UPC |
051712838580
|
| EAN |
5027590492034
|
| Product Length/Depth |
87 mm
|
| Product Height |
21 mm
|
| Product Width |
22.3 mm
|
| Product Weight |
53.2 g
|
| Compliances |
Contact Manufacturer
|
| Amperage Rating |
80 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
BAO
|
| Class |
Class gM
|
| Connection |
74 mm Fixing Centre
|
| Construction size |
A3
|
| Fitted with: |
Offset bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset bolted tags
|
| Fuse size |
BS88/A3
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gM (motor protection)
|