Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1000 V, NH2, 54 x 61 x 150, gBat, IEC, dual indicator, bolted connection
| Product Name |
Eaton Bussmann series NH battery storage fuse
|
| Catalog Number |
BSF-200G-NH210-B
|
| EAN |
5027590529983
|
| Product Length/Depth |
150 mm
|
| Product Height |
61 mm
|
| Product Width |
54 mm
|
| Product Weight |
434 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-7
|
| Amperage Rating |
200 A
|
| Voltage rating |
1000 Vdc
|
| Voltage type |
DC
|
| Clearing (I2T) |
76000
|
| Pre arc (I2T) |
9500
|
| Watt losses |
13 W
|
| Breaking capacity |
100 kA
|
| Class |
Class gBat
|
| Application |
Battery storage
|
| Fuse type |
BSF-NH-B
|
| Fuse indicator |
Combination fuse status indicator
|
| Fuse size |
NH2
|
| Fitted with: |
Bolted blade
|