Select your location

Eaton Series C molded case circuit breaker
E2N312WA06U66
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2N312WA06U66
Product Length/Depth
5.5 IN
Product Height
8.25 IN
Product Width
8.25 IN
Product Weight
45 LB

Product specifications

Voltage Rating
120V
Amperage Rating
1200A