Australia
Select your location
Sign in
We make what matters work*
Products
Services
Markets
Support
Company
Search
Toggle Mobile Menu
Search
Products
Close Search
Product Overview
Aerospace actuators and motion control
Back-up Power UPS, Surge, and Data Center Solutions
Clutches & brakes
Conduit, cable and wire management
Cylinders
Differentials & traction control
Ducting solutions
Electronic components
eMobility
Enclosures
Energy storage systems
Engine solutions
Filtration solutions
Fuel systems, emissions & components
Golf grips
Hose, tubing, fittings & connectors
Hydraulic power units & heat exchangers
Industrial controls, drives, automation & sensors
Lighting & controls
Low voltage power distribution & controls systems
Medium voltage power distribution & control systems
Motors & generators
Plastics
Process safety, automation, test & measurement
Product stewardship
Pumps
Residential
Safety, security and emergency communications
Server racks, enclosures & airflow management
Steering systems
Support systems
Transmissions
Utility & grid solutions
Valves
Vehicle controls, automation & power management
Wiring devices & connectivity
Services
Close Search
Services Overview
Advanced machining
Aerospace global trading services
Ducting and engine seal repairs
Eaton UniqID
Electrical services
Filtration lab and pilot plant services
Furniture installation services
Hydraulic application and commercial engineering (ACE)
Hydraulic cylinder repair
Hydraulic fluid analysis
Hydraulic global test services
Lighting and controls services
Seismic engineering services
SiCV Circuit Design Software Studio
UPS and battery services
Vehicle contract manufacturing
Vehicle engineering services
Vehicle research and development
Markets
Close Search
Markets Overview
Aerospace
Buildings
Data centre
Food & beverage
Healthcare
Machine building
Mining, metals & minerals
Oil & gas
Rail
Residential
Utilities
Vehicles
Support
Close Search
Support overview
Company
Close Search
Overview
About us
News & insights
Careers
Investor relations
Sustainability
Inclusion & diversity
Ethics & compliance
Ombuds
Selling to Eaton
Partnering with Eaton
Eaton SENTINEL Filter Bag
F4C43345
Overview
Specifications
Resources
How to buy
Back to search
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
F4C43345
Eaton SENTINEL Filter Bag, PO-1-P02E-201, Size 02: Dia 7 x 32” L (180 x 810 mm), Polypropylene, 1 µm, Nominal
Download
Zoom
Download
Zoom
Specifications
General specifications
Product specifications
General specifications
Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F4C43345
Product Length/Depth
810 mm
Product Weight
.18 kg
Certifications
ISO 9001
Product specifications
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Capacity type
Standard
Filter material type
Polypropylene
Differential pressure - max
2.5 bar
Construction type
Welded
Cover layer material
Plain
Ring type
Polypropylene SENTINEL ring
Filter area
.48 m²
Flow rate - max
40 m³/h
Retention type
Nominal
Retention rating
1.0 µm
Operating temperature - max
90 °C
Packaging
20 bags/box
Filter media type
Needlefelt
Download Links
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Specifications
F4C43345