Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5876929
Product Length/Depth
810 mm
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

Product specifications

Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Capacity type
Standard
Filter material type
Nylon
Differential pressure - max
2.5 bar
Construction type
Welded
Cover layer material
Plain
Ring type
Polyester SENTINEL ring
Filter area
.48 m²
Flow rate - max
40 m³/h
Retention type
Nominal
Retention rating
250 µm
Operating temperature - max
140 °C
Packaging
60 bags/box
Filter media type
Mesh