Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
FD3060LS04
UPC
786689362294
Product Length/Depth
152 MM
Product Height
105 MM
Product Width
86 MM
Product Weight
2041 G