Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
FDB3200KWC02S22
UPC
786689326036
Product Length/Depth
203 MM
Product Height
127 MM
Product Width
127 MM
Product Weight
2041 G

Product specifications

Amperage Rating
200 A