Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
FDC3015Q01 - Series C moulded case circuit breaker

FDC3015Q01

Eaton Series C molded case circuit breaker, 15A FDC w/ Current Limiter on Line side

Need product support?

Technical support information

Questions before you buy?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Questions about a product you own?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Replacement parts are available for this product:
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Need product support?

Technical support information

Questions before you buy?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Questions about a product you own?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Replacement parts are available for this product:
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Need product support?

Technical support information

Questions before you buy?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Questions about a product you own?
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com

Replacement parts are available for this product:
+1 877 386 2273 Opt 2, Opt 1
TRC@eaton.com