Download document () of 20
We make what matters work

FWJ-500A

Fuse-link, high speed, 500 A, AC 1000 V, DC 800 V, 64 x 183 mm, aR, UL

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWJ-500A
UPC
051712796279
EAN
5027590021340
Product Length/Depth
184 mm
Product Height
64 mm
Product Width
64 mm
Product Weight
1179 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
500 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
1000 V
Rated voltage DC
800 V
Mounting dimension
Other
Center-to-center distance of connections
136 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
329000 at 1000 V
Watt losses
95 W
Fuse shape
Center bolted tags
Pre arc (I2T)
39500
Color
None
Interrupt rating
100 kAIC (250-2000A)
25 kAIC (35-200A)
50 kAIC at 800 Vdc (35-200A
450-600A)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
1000 Vac, 800 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWJ-A
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.