Download document () of 20

FWX-1200AH

Eaton Bussmann series FWX high speed fuse, 1200A, 200 kAIC Vac, 50 kAIC at 250 Vdc, None, High speed fuse, Blade end X blade end, Flush

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-1200AH
UPC
051712795623
EAN
5027590021944
Product Length/Depth
10.2 mm
Product Height
7 mm
Product Width
10.2 mm
Product Weight
3 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
10 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
250 V
Mounting dimension
Other
Center-to-center distance of connections
65.8 mm
Current type
AC
Class
Class aR
Clearing (I2T)
750000 at 250 V
Watt losses
103 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
92000
Color
None
Interrupt rating
50 kAIC at 250 Vdc
200 kAIC Vac
Connection
Blade end x blade end
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
250 Vac, 250 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.