Select your location

Eaton Series C molded case circuit breaker
GHB3015VH12
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
GHB3015VH12
Product Length/Depth
2.63 IN
Product Height
4 IN
Product Width
3 IN
Product Weight
1.75 LB
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Special Features
50 degree celsius
Amperage Rating
15A
Number Of Poles
Three-pole