Download document () of 20

JBXEA3G30FPNDS

Double nut receptacle, IP40, size 3, 30 female contacts; JBXEA3G30FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G30FPNDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
32.36 g
Compliances
UL 1977

Export product specification