2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
| Product Name |
Eaton Tripp Lite series keystone faceplate
|
| Catalog Number |
N042-001-WH
|
| UPC |
037332147790
|
| Product Length/Depth |
5 in
|
| Product Height |
0.25 in
|
| Product Width |
3 in
|
| Product Weight |
0.06 lb
|
| Compliances |
TAA Compliant
|
| Accessory/spare part type |
Wall Plate
|
| Color |
White
|
| Product Features |
TAA Compliant
|
| TAA Compliance |
Yes
|
| Product Highlights |
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Single Gang White Faceplate, 2 Keystone Cutouts Port or station identification windows accept a printed or hand-written label Snap-in, color-coded port identification icons |
| Technology |
Cat6
DisplayPort USB 2.0 (High Speed) HDBaseT HDMI Cat6a Cat5/5e |
| Number of Ports |
2
|
| Region |
Global
|