Download document () of 20

P568FMM-20M-8K6

HDMI Active Optic Fiber AOC Cable with detachable connectors, 8K/60HZ, 48Gbps, HDCP2.3, HDR, 65 ft. (20 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568FMM-20M-8K6
UPC
037332289070
Product Length/Depth
8.86 in
Product Height
1.54 in
Product Width
9.25 in
Product Weight
1.21 lb
Compliances
UKCA
CE Marked
FCC Compliant
RoHS
WEEE Directive

Product specifications

Type
Active Optical Cable (AOC)
Audio Specification
DOLBY TRUE HD/DTS-HD
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
CABLE: PVC~ CONNECTOR: ZINC ALLOY
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Product Features
EDID Compatible
HDR Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Product Highlights
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
Fiber optic strands transmit audio/video over longer distances than standard copper
Detachable Micro-HDMI adapters help you pull cable through 1 in. conduit
Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
4:4:4
4:2:2
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
MICRO HDMI (MALE)
SideB Connector1
MICRO HDMI (MALE)
HDMI (MALE)
SideB Connector3
HDMI (MALE)
MICRO HDMI (MALE)
Technology
HDMI
Cable Length
65 Foot
Max 1280 x 720 (720p) Range (ft)
65
Max 1920 x 1080 (1080p) Range (ft)
65
Max 1920 x 1200 Range (ft)
65
Max 2560 x 1600 Range (ft)
65
Max 4096 x 2160 (4K) Range (ft)
65
Max 5120 x 2880 (5K) Range (ft)
65
Number of Displays
1
Cable Outer Diameter (OD)
4.5MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
48mm
Signal Range (ft)
65
Wire Gauge (AWG)
30/28/24
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Cable Type
Active
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification