Download document () of 20

PV-400A-3L-B

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-400A-3L-B
UPC
051712373432
EAN
5996516000892
Product Length/Depth
91 mm
Product Height
201.4 mm
Product Width
73.5 mm
Product Weight
1557 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
400 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
82 W

Physical details

Color
White
Fuse type
PV-3L-B
Material
Ceramic body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.