Zoeken in de Kennisbank
Document downloaden () van 20
Sheet filter systems

BECO INTEGRA LAB 220 P

Eaton's depth filtration system for small volume filtration tasks in laboratories, research centers and applications include small batches and up-scaling in biotechnology, pharmaceutical, chemical, and cosmetic industries. 

Eaton's BECO INTEGRA LAB 220 P depth filtration system in sanitary design is primarily comprised of two round, vertical filter elements located on the left and right in the filter chamber. The special design makes it possible to transfer the test results directly from the laboratory or research center to production scale equipment.

Material
Stainless steel AISI 316L/316 Ti
Filter Area
0.33 ft² (310 cm²)/Depth Filter Sheet
Use
Small Volume Filtration, Scale-up

Belangrijke kenmerken

  • Simple and clearly arranged design with many connection, valve, and pressure measurement options
  • An O-ring sealing ensures a high level of safety by preventing leakage to the surrounding atmosphere
  • Ergonomic design for easy handling, effortless replacement of filter sheets, thorough and easy cleaning, and no dead spaces
  • Variable application capabilities. By installing two different BECO depth filter sheets each, coarse and fine filtration, powder and fine filtration, or pre-filtration and sterilizing filtration can be carried out in one filtration step

Industries include:

  • Biotech
  • Fine chemicals
  • Pharmaceuticals
  • Cosmetics
  • Chemical
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

Max. permissible operating pressure: 58 psi (400 kPa/4 bar)
Max. permissible differential pressure: 43.5 psi (300 kPa/3 bar)
Max. permissible operating temperature: 284 °F (140 °C)
Depth filter sheet size: 8.74" (222 mm)
Filter surface: 0.33 ft² (310 cm2)/ depth filter sheet
Weight: 30,86 lbs (14 kg)
Number of depth filter sheets
Single stage filtration:
Two stage filtrations:
1 or 2 sheets
1 x 2 or 2 x 2 sheets
Cake frame width: 1.58" (40 mm)
Max. cake volume: 0.33 gal (1.25 l)
Product contacting parts: Stainless steel AISI 316L / AISI 316 Ti
Others: Stainless steel AISI 304
Gaskets, O-rings: EPDM, Silicone, Viton, FEP coated
Filter inlet: DN 8 ‚Tri-Clamp, ISO 2852
Filter outlet: DN 8 ‚Tri-Clamp, ISO 2852
Download Links
X
Download Close