Document downloaden () van 20

116296
Model Code: BPZ-KFS-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 1200

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116296
EAN
4015081160358
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
1170 mm
Product Weight
2.64 kg
Compliances
RoHS conform
Model Code
BPZ-KFS-1200

Delivery program

Type
  • Additional equipment
  • Service distribution board IVS
Model
Other
Accessory/spare part type
Cable clamp rails C section
Color
Stainless steel

Technical Data - Mechanical

Unit type
Modular system
Surface finishing
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Horizontal
Material
Metal
Sheet steel
Degree of protection
IP30
IP54
Number of height units
0
Suitable for width
1200 mm

Additional information

Functions
Floor standing enclosure
Additional equipment
Special features
  • can be used with cable marshalling box
  • 16 mm C profile for hammer clamps, galvanized
  • Including fixing sundries
Used with
BPZ-KR...
Accessory
Accessory consideration
Service distribution board IVS

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.