Document downloaden () van 20

116651
Model Code: BPZ-TF/2

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN rail tower fixed

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116651
EAN
4015081163960
Product Length/Depth
100 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Model Code
BPZ-TF/2

Delivery program

Type
Additional equipment
Model
Mounting kit
Color
Other

Technical Data - Mechanical

Surface finishing
Galvanized
Mounting method
Surface mounting
Floor standing distribution board
Material
Metal
Housing material
Sheet steel

Additional information

Functions
Additional equipment
RAL-number
0
Special features
Mounting towers fix

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.