Document downloaden () van 20

116916
Model Code: BPZ-CDB23/CP

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct C-profile H=23mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116916
EAN
4015081166541
Product Length/Depth
30 mm
Product Height
80 mm
Product Width
55 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
BPZ-CDB23/CP

Delivery program

Type
Additional equipment
Model
Mounting kit
Application
Cable duct
Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Mounting method
Floor standing distribution board
Material
Metal
Housing material
Sheet steel
Suitable for enclosure building width
600 mm

Additional information

Functions
Additional equipment
RAL-number
0

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.