Document downloaden () van 20

119122
Model Code: BP-U-3S-800/12-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 800 mm, H = 1260 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119122
EAN
4015081172597
Product Length/Depth
90 mm
Product Height
1260 mm
Product Width
834 mm
Product Weight
12.43 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/12-P-W

Delivery program

Type
Additional equipment
Model
Stop door
Color
Traffic white (RAL 9016)
White

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Flush mounting
Material
Steel
Sheet steel
Degree of protection
IP30
NEMA Other
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
EMC-version
Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.