Document downloaden () van 20

134214
Model Code: BPZ-KIT-MPL-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134214
EAN
4015081310845
Product Length/Depth
100 mm
Product Height
299 mm
Product Width
1120 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
BPZ-KIT-MPL-1200

Delivery program

Type
Additional equipment
Application
Device on mounting plate with max. installation depth of 224 mm
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface protection
Galvanized
Mounting method
Floor standing distribution board
Mounting position
Universal
Horizontal
Material
Sheet steel
Steel
Housing material
Sheet steel
Suitable for width
1200 mm

Additional information

Functions
Additional equipment
Suitable for
Single mounting

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.