Document downloaden () van 20

136295
Model Code: CSDS4A4CY2205-D

Eaton Moeller® series CSDS Connection cable, 4p, DC current, coupling M12 flat, plug M12 flat, L=5m

General specifications

Product Name
Eaton Moeller® series CSDS Accessory Connection cable
Catalog Number
136295
EAN
4015081330836
Product Length/Depth
190.5 mm
Product Height
38.1 mm
Product Width
190.5 mm
Product Weight
0.52 kg
Certifications
CE
Model Code
CSDS4A4CY2205-D

Productspecificaties

Type
Connecting cables
Number of poles
Four-pole
Cable type
Multi-core
Plug, straight, Output side
Coupling, straight, Input side
Contact surface material
Other
Rated operational voltage (Ue) - max
0 V
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Continuity resistor
0 mΩ
Nominal current
0 A
Cable length
5 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
M12
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Straight
Positioning cable feed (field-sided)
Straight

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.