Document downloaden () van 20

143910
Model Code: EP21RK1

EP21RK1. Top-hat rail mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143910
EAN
4015081404445
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
250 mm
Product Weight
0.362 kg
Certifications
CE
Model Code
EP21RK1

Technical Data - Mechanical

Number of modular spacings per DIN-rail
12
Number of DIN rails
1
Row distance
150 mm

Additional information

Functions
Extension possible
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.