Document downloaden () van 20

152574
Model Code: BPZ-VZFP-400/175-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Pre-meter front plate, W x H = 400 x 175 mm, 45 mm cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
152574
EAN
4015081493142
Product Length/Depth
25 mm
Product Height
175 mm
Product Width
320 mm
Product Weight
0.72 kg
Compliances
RoHS conform
Model Code
BPZ-VZFP-400/175-45

Delivery program

Type
Additional equipment

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Vertical
Horizontal
Material
Sheet steel
Steel
Number of height units
0
Number of rows
1
Front plate cutout size
45 mm
Housing material
Sheet steel
Suitable for enclosure building height
175 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.