Download document () of 20

183221
Model code: SWD4-1M5LR4P-2R

Eaton SWD4 MB-Power-cable, IP67, 1.5 m, 4 pole, Prefabricated with 7/8" right-angle plug and 7/8" right-angle socket

General specifications

Product Name
Eaton SWD4 Accessory MB-Power-cable
Catalog Number
183221
EAN
4015081781546
Product Length/Depth
307.692 mm
Product Height
51.282 mm
Product Width
307.692 mm
Product Weight
0.409 kg
Certifications
UL
CSA
Catalog Notes
Condensation: permissible
Model Code
SWD4-1M5LR4P-2R

Product specifications

Number of poles
Four-pole
Suitable as
Signaling cable
Features
Oil resistant (acc. EN 60811-404)
Oil resistant (acc. IEC 60811-404)
Radial water blocking cable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Cable type
Other
Fitted with:
7/8" right-angle plug
7/8" right-angle socket
Conductor category
Class 2 = stranded
Cable category
Other
Reaction-to-fire class (EN 13501-6)
None
Specification material outer sheath
Polypropylene
Stranding
Bundle
Stranding element
Pairs
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Nominal cross section (conductor)
0.5 mm²
Number of cores
4
Number of stranding elements
26
NVP value
66.5 %
Outer diameter - approximate
11 mm
Permitted bending radius, moving application with forced guidance - min
0 mm
Permitted bending radius, moving application with free movement - min
0 mm
Permitted bending radius, stationary application/permanent installation - min
64 mm
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
-25 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
-25 °C
Circuit integrity
None
Approved type of underground installation
Other
Material reinforcement
Other
Armouring/reinforcement
None
Cable geometry
Round
Conductor material
Other
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
SmartWire-DT accessories
Conductor diameter
1.5 mm
AWG-size
20
Cable length
1.5 m
Conductor surface
Bare
Core identification
Colour
Core insulation material
Other
Euro class acidity (EN 13501-6)
None
Euro class flaming droplets/particles (EN 13501-6)
None
Flame retardant
In accordance with EN 60332-1-2
Outer sheath color
Black
Outer sheath material
Polyvinyl chloride (PVC)
Protective sheath material
Other
Screen over stranding
None
Screen over stranding element
Foil
Smoke development class (EN 13501-6)
None
Functions
For directly connecting the power supply to EU6E.., EU8E.. IP67 SmartWire-DT modules
Nominal voltage U
24 V
Characteristic impedance
100 Ω
Rolled out cable width
5.6 mm
Number of sheath layers
0
Weight per kilometer
272.7 kg/km

Export product specification