Document downloaden () van 20

194619
Model Code: D150-CI23-RAL7035

Eaton xEnergy Safety Ci LV systems LV switchgear. Covers, RAL7035, HxWxD=250x187.5x50mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure cover opaque
Catalog Number
194619
EAN
9010238059276
Product Length/Depth
55 mm
Product Height
250 mm
Product Width
187.5 mm
Product Weight
0.458 kg
Compliances
RoHS conform
Model Code
D150-CI23-RAL7035

Delivery program

Type
  • Basic enclosure
  • Enclosure cover
  • xEnergy Safety Ci
Accessory/spare part type
Enclosure cover without apertures
Color
Non Transparent, RAL 7035, light gray
Gray

Technical Data - Mechanical

Unit type
Modular system
Surface finishing
Other
Mounting depth
150 mm
Material
Plastic
Cover/door type
Non-transparent
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
187.5 mm

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
7 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
15 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
8 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
8 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
16 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
16 W

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
5 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65, with base unit
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.

Additional information

Functions
Basic enclosure
RAL-number
7035
Special features
Sealable cover fasteners
Suitable for
Outdoor set-up
Used with
U-CI23…
xEnergy Safety Ci
Basic enclosure
Enclosure cover

Productspecificatie exporteren