Document downloaden () van 20

292445
Model Code: BP-DS-800/4-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 800/4

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292445
EAN
4015082924454
Product Length/Depth
38 mm
Product Height
400 mm
Product Width
800 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
BP-DS-800/4-W

Delivery program

Type
Additional equipment
Model
Stop door
Color
White
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Steel
Sheet steel
Degree of protection
IP30
NEMA Other
Cover/door type
Three-point turn-lock
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.