Document downloaden () van 20

293527
Model Code: BPZ-FP-1000/050-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=50x1000mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
293527
EAN
4015082935276
Product Length/Depth
35 mm
Product Height
55 mm
Product Width
925 mm
Product Weight
0.81 kg
Compliances
RoHS conform
Model Code
BPZ-FP-1000/050-BL-W

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm

Additional information

Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.