Document downloaden () van 20

293598
Model Code: BPZ-DINR57-1200

Eaton xEnergy Basic DIN rigid busbar, for W = 1200 mm, 57 SU

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
293598
EAN
4015082935986
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
1088 mm
Product Weight
0.41 kg
Compliances
RoHS conform
Model Code
BPZ-DINR57-1200

Delivery program

Type
Additional equipment
Model
Support rail
Color
Stainless steel

Technical Data - Mechanical

Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Mounting position
Vertical
Horizontal
Material
Metal
Number of module space units (total)
57
Housing material
Aluminum
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm

Additional information

Functions
Additional equipment
RAL-number
0

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.