Document downloaden () van 20

300131
Model Code: 01.E120.40G.16.E.P.-

Eaton 01.E Return line Filter Elements, 01.E 120.40G.16.E.P, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 120

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300131
Product Length/Depth
166 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E120.40G.16.E.P.-

Productspecificaties

Filter element type
Return-line filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
120
Delta P resistance
232 psi (16 Bar)

Productspecificatie exporteren