Right angle plug, IP40, size 3, 3 female contacts, cable clamp backshell; JBXFC3G03FCNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFC3G03FCNDSR
|
| Product Length/Depth |
50.5 mm
|
| Product Height |
45 mm
|
| Product Width |
18 mm
|
| Product Weight |
59.35 g
|
| Compliances |
UL 1977
|
| Backshell angle |
90°
|
| Backshell type |
Sealing Gland
|