Document downloaden () van 20

N042AB-000-IVM

Safe-IT Blank Wall Plate, Antibacterial, Ivory Matte, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT keystone faceplate
Catalog Number
N042AB-000-IVM
UPC
037332269089
Product Length/Depth
0.24 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.06 lb
Compliances
REACH
RoHS
Certifications
UL Listed
CSA certified
cUL Listed

Productspecificaties

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
Antibacterial
TAA Compliant
TAA Compliance
Yes
Product Highlights
High-impact plastic construction designed to blend in with your home/office decor
Conceals unused wall ports to prevent damage, tampering or unauthorized connections
Made with antibacterial material proven effective in inhibiting E. coli and staph
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat6
HDMI
USB 2.0 (High Speed)
HDBaseT
Cat5/5e
DisplayPort
Cat6a
Material
ABS (ABS-764)
Finish
Matte
Number of Ports
0
Region
Global

Productspecificatie exporteren