Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG1 Top, on/off, PD1 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 1
Product Name |
Eaton Power Defense padlock hasp
|
Catalog Number |
PDG1XPLKT
|
UPC |
786679584231
|
Product Length/Depth |
7 in
|
Product Height |
0.25 in
|
Product Width |
5 in
|
Product Weight |
0.2 lb
|
Compliances |
RoHS Compliant
|
Certifications |
IEC 60947-2
CCC Marked UL 489 CSA |
Used with |
Power Defense
|
Circuit breaker type |
PD1 Global
|
Frame size |
Frame J-K
|
Voltage - max |
600 V
|
Series |
Power Defense
|
Frame |
1
|
Type |
Padlock hasp
|
Special features |
PDG1 Top, on/off
|