Télécharger le document () de 20

EP-502516
Model Code: EPBR250-KLPEN/50

Eaton xEnergy Basic EP installation kit N/PE, for installation width 250mm, incl. 2 terminal strips KL-25 (screw-type), 1,5-16mm², 25 connection points per strip, isolated version

Spécifications générales

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502516
EAN
9010653074335
Product Length/Depth
55 mm
Product Height
55 mm
Product Width
250 mm
Product Weight
0.4 kg
Certifications
CE
Model Code
EPBR250-KLPEN/50

Delivery program

Nominal current
63 A
Number of poles
Two-pole

Technical Data - Mechanical

Mounting method
Screw
Number of inputs
4
Number of outputs
46
Conductor cross section, input - min
1.5 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - min
0 mm²
Conductor cross section, input AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, output - max
10 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, output AWG - max
0 mm²

Additional information

Features
Contact safe
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors

Exporter les spécifications du produit

Remarque : L’absence d’un ou plusieurs fichiers dans un ficher .zip téléchargé peut être causée par l’absence de prise en charge du type de fichier pour un téléchargement groupé.