Zoeken in de Kennisbank
Document downloaden () van 20
CCTV-systemen en -producten

Oxalis XFG GRP Ex Optical Fixed Camera Range

Lightweight. High resolution. ATEX, IECEx and US certified.

The Crouse-Hinds series Oxalis XFG range of glass reinforced polyester (GRP) CCTV cameras heralds a leap in materials technology - Eaton is the world's first manufacturer of a GRP CCTV camera for hazardous areas.  The durability of our field-proven GRP delivers both weight and cost savings with no compromise in performance or safety.

ATEX, IECEx and US certified, the XFG GRP fixed camera station is ideally suited to marine and offshore environments where weight is a primary concern. Relying on decades of expertise in GRP safety products, this industry first from Eaton adds to our time-tested hazardous area portfolio of communications and security solutions.

Installation ease
XFG GRP weighs just 4kg - save transport and installation cost
Safety
ATEX & IECEx Certified, Zones 1, 2, 21 & 22
Performance
Full 1080p HD resolution with 22x or 33x optical zoom
crouse-hinds-xfg-grp-fixed-optical-camera-2.jpg
XFG1 GRP camera with tilt bracket
crouse-hinds-xfg-grp-fixed-optical-camera.jpg
Swivel mount included for use with tilt bracket
GRP Infographic v4 - resized 600x900 3to2 for linkedin

Certifications and compliances

ATEX Ex d:

  • Ex II 2GD Ex db IIB T4/T5/T6 Gb
  • Ex tb IIIC T135/T100/T85°C Db
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Cert No. ATEX SGS20ATEX0073X

IECEx Ex d:

  • Ex db IIB T4/T5/T6 Gb
  • Ex tb IIIC T135/T100/T85°C Db
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • Cert No. IECEx BAS 20.0031X
ENVIRONMENTAL:
  • IP66 or IP67 (model dependent)
  • Operating temperature: -55°C to +70°C
  • 5VA flammability rating (camera body);  VO flammability rating (sun shield)

Design features

GRP delivers substantial weight and cost savings

  • Weight is only 4kg: reduced transportation costs and reduced overall installation costs
  • Corrosion-resistant flame paths reduce the number of invasive and costly inspection & maintenance protocols required with traditional metallics

Exceptional performance and versatility

  • Full 1080p HD resolution provides crisp and clear details
  • 22x or 33x optical zoom 3MP IP camera
  • 22x lens: 5.2~114.4mm F1.5~F3.8, horizontal angle of view 53.74° - 2.96°
  • 33x lens: 4.5~148.5mm F1.5~F4.0, horizontal angle of view 62.93° - 3.67°
  • Features: AGC, AE, AWB, TDN, DNR, BLC, EIS, WDR, Defog, OSD, Day & Night Auto Color/BW (IR-cut with auto switch)
  • Power-over-ethernet option for plug & play capability
  • Multiple voltage options for installation flexibility:  12VDC, 24VDC, 24VAC or PoE
  • Cybersecurity tested and approved in the Eaton lab with controlled firmware
  • Standard protocols: L2TP, IPv4, IGMP, ICMP, ARP, TCP, UDP, DHCP, PPPoE, RTP, RTSP, DNS, DDNS, NTP, FTP, UPnP, HTTP, SNMP, SIP

Standard materials

  • Camera housing:  Specially formulated glass-reinforced polyester
  • Window:  Scratch-resistant tempered glass
  • Mounting hardware and screws:  316L stainless steel
Specificaties

Ordering information

oxalis-XFG1-iec-numbering-system.jpg
Download Links
X
Download Close