Zoeken in de Kennisbank
Document downloaden () van 20
We make what matters work*

174614
Model Code: DX-EMC34-250-L

Eaton DX Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 250 A, For use with: DA1

General specifications

Product Name
Eaton DX Radio interference suppression filter - low
Catalog Number
174614
EAN
4015081710690
Product Length/Depth
220 mm
Product Height
525 mm
Product Width
155 mm
Product Weight
13.2 kg
Certifications
EN 50178
IEC/EN 61800-3
UL
UL File No.: E192040
UL 1283
Certified by UL for use in Canada
Catalog Notes
low leakage current
Model Code
DX-EMC34-250-L

Features & Functions

Number of phases
3

General information

Accessory/spare part type
Filter
Degree of protection
IP20
Product Category
Accessories
Used with
DA1
DG1

Climatic environmental conditions

Altitude
Max. 2000 m
At higher altitudes observe derating
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C

Connection

Connection type
Screw terminal, PE stud

Electrical rating

Rated operational current (Ie) - max
250 A

Design verification

Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
250 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.