Foto is representatief
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP WxHxD=850x1460x270mm, gray, swivel lever
| Product Name |
Eaton xEnergy Basic empty enclosure
|
| Catalog Number |
195323
|
| EAN |
9010238091979
|
| Product Length/Depth |
270 mm
|
| Product Height |
1460 mm
|
| Product Width |
850 mm
|
| Product Weight |
47.8 kg
|
| Compliances |
RoHS conform
|
| Model Code |
BPM-O-850/14-P-EP
|
| Type |
Basic device
|
| Color |
Gray
|
| Surface finishing |
Powder coating
|
| Mounting method |
Wall fastening
|
| Material |
Steel
|
| Degree of protection |
IK10
IP55 Other |
| Number of connector holes |
0
|
| Number of covers/doors |
1
|
| Number of locks |
0
|
| Installation type |
Floor standing wall model
|
| Features |
Mounting plate depth-adjustable
Connectable EMC-version |
| Fitted with: |
Door
|
| Functions |
Basic device
|
| RAL-number |
7035
|
| Suitable for |
Metrical mounting
|