Self-contained
Outdoor Wall - Self-contained safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Outdoor Wall - Self-contained safety luminaire

The durable cast aluminum along with the high degree of protection (IP65) makes the Outdoor Wall safety luminaire particularly suitable for industrial areas, underground car parks and tunnels. The range has been developed to be mounted on the wall above the safety exits of a building both inside and outside.

For application with low ambient temperature down to -20°C, e.g. outdoors, this luminaire is also available with a self-regulating battery heater.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Outdoor Wall - Self-contained safety luminaire
Special design
For installation above exit doors and outside stair cases
Low ambient temperature
Self-regulating battery heater for use down to -20°C
LATEST TECHNOLOGY
Automatic testing and monitoring with CGLine+

Features

  • 225lm light output
  • Selectable duration of 1h, 3h, 8h
  • Li-Ion battery
  • CGLine+ technology
  • Degree of protection IP65
  • Robust construction from aluminium diecast
  • Wall installation

High degree of protection from water, dust, cold and impacts

The IP65 rated Outdoor Wall is designed for both indoor and outdoor use featuring a high impact resistant cover and diecast aluminium casing. An optional self-regulating battery heater variant is available that makes the safety light suitable for temperatures as low as -20°C.

Simply the most flexible, reliable monitoring for peace of mind

The Outdoor Wall luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton
Contact us

Phone: +359884477011