Self-contained
SafeLite - Self-contained safety & exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SafeLite - Self-contained safety & exit sign

One product, several applications. SafeLite is a range of anti-panic and escape route luminaires that can also be used as an exit-sign by purchasing optional sets of pictograms (Conform to ISO7010). The housings are available in two IP rating options (IP42 & IP65) making SafeLite luminaires suitable for indoor or more industrial applications.

A wide range of accessories (recessed box, recessed base, double-sided diffuser and wire guard) will provide more flexibility and ease of integration within the building.

This range of LED stand-alone self-contained luminaires is composed of maintained and non-maintained variants, 1/2/3h duration versions, from 60lm up to 300lm light output.

SafeLite - Self-contained safety & exit sign
Several applications
Escape route, anti-panic, exit sign 20m or 30m
Light source
Latest generation of LEDs
Installation
Wide range of accessories available

Features

  • 20 and 30m viewing distance
  • From 60 to 300lm light ouput
  • 1h, 2h and 3h duration
  • Degree of protection IP42 and IP65
  • Surface or recessed installation
  • Same look and feel across the building

One product, several applications

SafeLite is a flexible range offering safety, escape route lighting or exit signs 20m and 30m viewing distance with different degrees of protection and several mounting options.

Achieve a modern, consistent look and feel across a building

Due to its flexible nature, SafeLite can be used throughout an installation in its various forms creating a consistent finish across a building.

Flexible range of emergency exit sign options

Accessories adapted to installation needs

Recessed bases for Eaton's SafeLite emergency safety and exit sign

For a seamless integration into a building

Choose between Eaton's recessed base or box for perfect integration of SafeLite in buildings.
Eaton's SafeLite safety light with protective wire guard

Protection against impacts in busy areas

Make the SafeLite even more protected from direct impact threats with the wire guard.

Ease of mounting a SafeLite luminaire with recessed base

How to buy from Eaton
Contact us

Phone: +359884477011