Self-contained
Style Variant 58011 & 58021 LED - Self-contained exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Style Variant 58011 & 58021 LED - Self-contained exit sign

The 58011 LED can be either used as safety luminaire with up to 306lm or as a single-sided exit sign. The 58021 LED is the solution for double-sided exit signage. This range gives several options for a reliable and efficient emergency lighting.

Both variants have a high luminance of the white contrasting colour (>500 cd/m²) and therefore optimal visibility also in bright surroundings. The IP54 set expands the range of applications additionally. One, three or eight hours rated operating duration can be freely specified according to the application.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation. 

Style Variant 58011 & 58021 LED - Self-contained exit sign
Selectable duration
One, three or eight hours operation
Environmental-friendly
Li-Ion battery technology with LED light source
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 17m viewing distance
  • High luminance >500 cd/m²
  • Selectable duration of 1h, 3h, 8h
  • Li-Ion battery
  • Universal use for maintained and non-maintained operation
  • Degree of protection IP41 and IP54 (accessory kit)
  • Wall, ceiling or suspended mounting
  • Pictogram set included
  • CGLine+ technology

High luminance for clear visibility

Developed to provide a high luminance of white contrasting colour (>500 cd/m2) the Style Variant 58011 & 58021 LED deliver clear visibility in even bright surroundings.

Simply the most flexible, reliable monitoring for peace of mind

The Style Variant 58011 & 58021 LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Choose single or double-sided

Eaton's one-sided 580211 emergency exit sign

58011 LED - Single-sided version for wall mounting

Eaton's two-sided 58021 emergency exit sign

58021 LED - Double-sided version for ceiling and suspended mounting

The right accessory at the right time

emergency-lighting-style-variant-58011-58021-wall-bracket.png

Wall bracket

emergency-lighting-style-variant-58011-58021-chain-fastening.png

Chain fastening

How to buy from Eaton
Contact us

Phone: +359884477011