Download document () of 20
Visualisation

VisionGuard - Intelligent emergency lighting visualisation software

As the successor to CGVision, the powerful VisionGuard visualisation software offers state-of-the-art monitoring, control and configuration of DualGuard-S (DG-S), ZB-S and LP-STAR and monitoring and control of AT-S+ and CGLine+ emergency lighting systems. Designed for all current Windows environments based on Windows 11 or Windows Server 2022, the software covers all common applications, from PC workstations to virtual environments with web access. The intelligent and user-friendly VisionGuard visualisation software offers maximum reliability, even when it comes to controlling and monitoring large emergency lighting systems. Up to 500 individual DG-S, ZB-S, LP-STAR, AT-S+ and CGLine+ emergency lighting systems with over 100.000 light points can be monitored via a single control room monitor.

A modern project navigation provides a clear and concise orientation for large projects. An optional building layout programming allows very convenient visualisation of emergency lighting units with status display in an aerial image or in a site or building plan. Especially for larger buildings such as airports, universities, and industrial facilities, VisionGuard is the ideal choice to ensure the optimized and cost-effective operation of emergency lighting systems. It is also a powerful tool for small projects thanks to the user-friendly display of all status information, the extensive notification functions and the mobile application for tablets or smartphones.

Looking to download Eaton's VisionGuard emergency lighting software?

Web based client/server structure
Multi-user operation
tiered versions
From 3 to 500 emergency lighting systems
AVAILABLE AS OPTION
• BACnet/IP- Interface (DG-S, ZB-S, AT-S+ LP-STAR and CGLine+) • Building Layout Programming

Features

  • A modern web-based client/server architecture: Use of standard web browser on the client PC, no special client software installation necessary
  • Extremely versatile: full visualisation, monitoring and programming of up to 500 emergency lighting systems with over 100,000 emergency luminaires
  • Full monitoring, control and configuration of DualGuard-S (DG-S), ZB-S, LP-STAR and CGLine+ and monitoring and control of AT-S+ emergency lighting systems, also in mixed operation.
  • Orientation made easy: With luminaire texts and additional information fields for each luminaire, alongside aerial views and floor plans of the emergency lighting systems and luminaires
  • Transparent and user-friendly log books and extensive print functions provide a clear overview
  • Occurring faults can be conveniently forwarded to external applications via an integrated export function
  • Automatic notifications: The integrated e-mail function with numerous setting options conveniently sends information via e-mail and thereby eliminates the need for in-person inspections
  • Optional BACnet/IP interface (for DG-S, ZB-S, AT-S+, LP-STAR and CGLine+): This allows easy connection to an external building management system (BMS) via the BACnet protocol
  • A modern project navigation provides a clear and concise orientation for large projects
  • An optional building layout programming allows very convenient visualisation of emergency lighting units with status display in an aerial image or in a site or building plan
  • Graphical representations of battery analog values in the diagram menu offer a clear representation in the form of diagrams over time
  • Battery block monitoring (only for DG-S): graphic display of the optionally available individual battery block monitoring with single battery block voltage and single battery block temperature

Manage more than 100,000 emergency lighting luminaires anywhere and anytime

VisionGuard's modern web-based client-server architecture meets all the requirements of today's Windows-based IT environments. This web-based client-server design is compatible with any of the browsers that are currently in use for PC workstations. This eliminates the need for any special proprietary client software, which would have to be installed separately and with special administrator rights. This saves time and the involvement of an IT specialist.

What’s more, the responsive web design, which can be used with any standard browser, enables the use of mobile devices such as tablets or smartphones, running on any operating system (e.g. Android, iOS).

An optionally available BACnet/IP interface for DualGuard-S, ZB-S, AT-S+, LP-STAR and CGLine+ allows the connection of an external Building Management System (BMS) via the BACnet protocol. The BACnet interface provides numerous status messages, commands per emergency lighting system in the form of BACnet objects.

eaton-ceag-el-cps-visionguard-network2.jpg

Fully automated to reduce workload to a minimum

VisionGuard makes monitoring complex emergency lighting installation easy. From small projects to large-scale emergency lighting systems such as in airports, the software reduces the workload to a minimum, with fully automated processes and notification tools.
casual guy working on laptop computer programmer getty 470453903

Log book designed around simple filtering and custom alerts

VisionGuard - proof book

Seamless recording of all events


All events are fully recorded in an electronic logbook over a period of at least 4 years in accordance with DIN EN 50172 / DIN VDE V 0108-100-1. Comprehensive filter functions greatly simplify the retrieval of specific events. 

Fully adjustable e-mail notifications


The adjustable e-mail function provides information about alarms and sends status reports after function testing with detailed information down to luminaire level

VisionGuard - e-mail
eaton-ceag-el-cps-visionguard-bacnet2.jpg

BACnet/IP interface for external GLT (building management system)


Via an optionally available BACnet/IP interface for DualGuard-S, ZB-S, AT-S+, LP-STAR and CGLine+ with configurable BACnet objects, status messages, commands and battery values can be forwarded to an external building management system.

Pick the device for the user or situation

Built on responsive design, VisionGuard is optimised for mobile, tablet and full HD displays; automatically adjusting depending on the screen size and resolution.

It empowers users to select the device most appropriate to the task or their area of responsibility.

eaton-ceag-el-cps-visionguard-phone-tablet2.jpg

On the move

Conducting maintenance around a site? Investigating an error identified during testing? Take VisionGuard on the move on either mobile or tablet to make tasks simpler and quicker to resolve/complete.

eaton-ceag-el-cps-imac-with-visionguard2.jpg

Central control

Managing multiple systems centrally in a plant room or facility office? Get the full view in HD for central control.

Built with cybersecurity in its DNA

More and more companies are caught in the crosshairs of hacker attacks. Cyberattacks often cause property damage in the millions. The risk potential is enormous in the digital age so that those affected are increasingly investing in defence mechanisms.

Without an adequate cyber strategy, companies not only endanger their systems but also their image. Information security is a top priority for Eaton.

cybersecurity-icon-eaton-blue.png

Eaton emergency lighting systems, over 50 years of safe evacuation expertise

Our reliable and high quality products are known and specified worldwide. The passion and expertise of our employees ensures comprehensive, future-oriented solutions and high customer satisfaction.
Specifications

Looking to download Eaton's VisionGuard emergency lighting software?

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Software

Order code Description
40071362800 VisionGuard basic version 3, Certificate with download link and licence key
40071362801 VisionGuard basic version 3, VisionGuard Software on USB-Stick with licence key file
40071362805 VisionGuard basic version 10, Certificate with download link and licence key
40071362806 VisionGuard basic version 10, VisionGuard Software on USB-Stick with licence key file
40071362810 VisionGuard basic version 25, Certificate with download link and licence key
40071362811 VisionGuard basic version 25, VisionGuard Software on USB-Stick with licence key file
40071362815 VisionGuard basic version 50, Certificate with download link and licence key
40071362816 VisionGuard basic version 50, VisionGuard Software on USB-Stick with licence key file
40071362820 VisionGuard basic version 100, Certificate with download link and licence key
40071362821 VisionGuard basic version 100, VisionGuard Software on USB-Stick with licence key file
40071362825 VisionGuard basic version 500, Certificate with download link and licence key
40071362826 VisionGuard basic version 500, VisionGuard Software on USB-Stick with licence key file
40071362830 VisionGuard Building Layout Programming, Certificate with download link and licence key
40071362831 VisionGuard Building Layout Programming, VisionGuard Software on USB-Stick with Building Layout Visualisation licence key file
40071362835 VisionGuard BACnet/IP Interface for external BMS (DualGuard-S, ZB-S, AT-S+, LP-STAR and CGLine+), Certificate with download link and licence key
40071362836 VisionGuard BACnet/IP Interface for external BMS (DualGuard-S, ZB-S, AT-S+, LP-STAR and CGLine+), VisionGuard Software on USB-Stick with BACnet/IP Interface licence key file

Hardware

Order code Description
40071362880 PC-Miditower with high-performance Intel i7 processor, includes keyboard (German layout), optical mouse and Windows 11 (64 Bit), VisionGuard software pre-installation included
40071347155 27” TFT display, IPS display with 1920 x 1200 native resolution
40071340753 Inkjet printer colour, DIN A4
40071362850 Laser printer colour, High quality colour laser printer DIN A4

TECHNICAL SPECIFICATIONS

VisionGuard - system hardware / software requirements:

Server Standard PC (tower, rack), virtual machine (VMware/Hyper-V)
Operating system Windows® 10 (64Bit), Windows®11, Windows Server® 2016, Windows Server® 2019, Windows Server® 2022
Processor Min. Intel Core i5 or AMD Ryzen 5
Working memory

Min. 16GB for VisionGuard Basic Version 3 / 10 / 25

Min. 32GB for VisionGuard Basic Version 50 / 100 / 500 (64GB recommended)

Hard drive (recommended) Min. 1 TB SSD (min. 300GB free space)
Resolution Full HD 1920x1080 or higher
A CG-S interface is required to connect CG-S systems - CG-S/USB-Interface (40071347137)
- CG-S/USB-Interface (40071361027)
- CG-S/IP interface soft licence (40071362852) (MAC address of the VisionGuard Server PC must be included in the order!)
Client Standard Windows PC workstation, Mobile devices (Tablet PC, Smartphone)
Graphics DirectX 12 
Software Standard web browser, such as Edge, Chrome, Firefox, Safari 
Display min. 19” 
Ideal resolution Full HD 1920x1080 or higher
Peripheral devices Keyboard, mouse, printer
Download Links
X
Download Close

Need product support?

Support from Eaton

Phone: +359884477015