Knowledge Search
Download document () of 20
We make what matters work*
Wireless smart home solution xComfort

xComfort Controllers

Eaton recommends the simple and user-friendly xComfort Bridge to take your Go Wireless installations to the next level of smart home control in a manner that is easy, scalable and future-proof.With the xComfort wireless system, there are various controllers that make it possible, for example, to switch the lights, to control the blinds or to manage the temperature in each room separately.A fully-developed system allows complete automation of all living applications, providing more comfort and better efficient use.
The xComfort system can be controlled from anywhere. When you’re at home, you can control the system directly via your home network. When you’re away, you have full control via the internet or your smartphone by means of an Eaton server.

Core features

  • Local and remote control
  • Controlling, co-ordinating and optimizing all possible functions:
  • - Light controls
  • - Indoor climate control for heating, air conditioning and shading systems
  • - Safety functions
  • - Energy management
  • No cable wires, no remodelling messes
  • Problem-free connection to the existing electrical installation

xComfort Smart Home Controller

eaton-xcomfort-smart-home-controller-.jpg

The Smart Home Controller enables all functions of modern electrical installations, such as central display and operation, lighting, shading, energy monitoring, temperature regulation, scenarios, IP cameras, macros, etc.

xComfort Bridge

eaton-xcomfort-bridge-green-side-right.jpg

xComfort Bridge enables easy configuration and remote control of lighting via the xComfort Bridge app. All you need to do to implement user-friendly dimming and switching is to install one of our preconfigured Go Wireless packages.

eaton-xcomfort-0130.jpg
eaton-xcomfort-0505.jpg
eaton-xcomfort-0445.jpg

2 & 12 channel remote control                      

eaton-2-12-channel-remote-controls.jpg

The 2 and 12 channel remote controls can be used to send signals to the electrical installation. The functions can be individually assigned, for example for blinds control, dimming, switching etc.

12 channel remote control with display

eaton-12-channel-remote-control-with-display-.jpg

The 12 channel remote control with display enables users to conveniently operate and control different functions such as lighting, shading, etc. A total of 12 functions can be selected and controlled via the display, which features blue background lighting.

xComfort Room Controller Touch

The xComfort Room Controller Touch has been specifically designed as a local room control unit for the visualisation and control of room temperature and humidity. The backlit touch display offers an intuitive interface for daily use.

With xComfort you get full wireless control over your home, wherever you are. Whether you’re at home or travelling, the same user interface can be accessed from anywhere.

Eaton, Power Management Company
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close