Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xComfort Room Controller Touch

The xComfort Room Controller Touch has been specifically designed as local Room Control Unit for the visualization and control of the temperature and humidity in a room. Its touch display with backlight function offers an intuitive interface for the daily use.

It can work Stand-a-lone, taking care of the temperature regulation, or as local slave for an intelligent device, e.g. the xComfort Smart Home Controller.

xComfort Room Controller Touch
Any surface
mountable
Compatible
with 55x55 mm frames
EASY CONTROL
touch screen

Core features

  • xComfort RF product
  • Local Room Control Unit for the visualization and control of the temperature and humidity in a room
  • Easy control via 2.2” touch display with backlight
  • Complete wireless and no flush-box need - can be placed at any desired location and on any surface
  • Can be combined with standard 55x55 mm frames from leading wiring accessories brands
  • Long battery (2 x AAA) life for typical use of 2 years and mains powered possible as alternative
  • Works Stand-a-lone or as local slave for an intelligent device, e.g. the xComfort Smart Home Controller
  • 2 optional Touch-buttons to control, e.g., lights, shutters
  • Support optional external temperature sensor for either room, floor or outdoor temperature
  • Extend the available colors with Signal white and Jet Black
xComfort Room Controller Touch on wall
eaton-xcomfort-rtc-on-the-wall.jpg
xComfort RTC on the wall

Climate management solutions

  • Support of heating and cooling climate control
  • User programmable humidity setpoint for ventilation control
  • Up to 4 user programmable and easy selectable set point temperatures (Frost protection, Night/Standby, Economy, Day/Comfort)
  • Week program timer with six programmable switch points per day
  • Floor temperature regulation (min and max) possible with external temperature sensor
  • Request status indication (heating, cooling, ventilation)
  • Various information (settings, touch button, clock, low battery indication)

 

xComfort Motion Sensor black

Wireless communication everywhere

Controlling climate in the room was never so easy. Does the Room Controller Touch gives you easy access via its touch display to control the climate in the room, once connected to the xComfort Smart Home Controller, easy access via the smartphone is featured. Furthermore, the SHC offers you the possibility to control the climate via the smartphone both at home and remotely.

The changes made with the room controller will be used in the climate function on the SHC and any change made in the climate on the SHC will be used in the Room Controller Touch, therefore it is the perfect combination to easily get insight in climate conditions in a room.

xComfort Smart Home Controller with app

Get the right balance between comfort and energy saving with xComfort Room Controller Touch

Eaton, Power Management Company
How to buy from Eaton
Contact us

Phone: +359884477015