Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xComfort Sensors

A broad variety of xComfort sensors are available which make in combination with the actuators and controllers the home more comfortable, safer and energy efficient. The sensor range includes dedicated sensors to measure the temperature, humidity, air quality as well as to identify liquid leakage or to detect smoke in a room. For example, door/window sensors are available to prevent energy waste when doors/windows are open and motion sensors can control lights depending on movement and brightness. Furthermore, the Room Controller Touch has been designed to easy visualize and control the temperature and humidity in a room.

xComfort Sensors
SMART
home solutions
HOME
protection
EASY
to controll

Core features

xComfort sensors have either the Radio Frequency (RF) included or work together with one of the universal input RF modules.

 
  • RF included sensors
    • Door/Window sensor
    • Universal Motion sensor
    • Room Controller Touch
    • Room Controller with Temperature Reduction Switch
    • Temperature Input Unit with Temperature sensor
    • PIR Motion sensor
    • Energy Meter sensor
 
  • Sensors working together with one of the universal RF inputs
    • Window or Door contact, surface mounted and built-in
    • Air Quality sensor
    • Humidity sensor
    • Water Leakage sensor
    • Temperature sensor
    • Smoke detector
 
  • Universal input modules
    • Binary Input battery powered, 2 channels
    • Binary Input 230 V, 2 channels
    • Analogue Input 0-10 V, 2 channels
    • Impulse Counting Input 2-channels S0

Sensors with Radio Frequency included

xComfort Door/Window Sensor

xComfort Door Window Sensor bright white

The xComfort Door/Window Sensor is a wireless slimline door/window sensor for monitoring doors and windows and also enables the activation of smart home functions.                                                                                                                                                                                                                                                     

xComfort Universal Motion Sensor

xComfort Motion sensor in white

The xComfort Universal Motion Sensor is a comprehensive solution for motion detection as a means to control room lighting and climate: For the homeowner this results in energy savings, increased comfort and/or safety. Find your future-proof and flexible solution with xComfort Universal Motion Sensor!

xComfort Room Controller Touch

xComfort Room Controller Touch

The xComfort Room Controller Touch with touch display with backlight function has been designed as local Room Control Unit for the easy visualization and control of the temperature and humidity in a room. It can also provide floor temperature control (min/max) by the use of an external Temperature Sensor.

Temperature Input Unit                                                                    

xComfort Temperature Input Unit

The temperature input unit registers temperatures by means of a external connected wired Temperature Sensor and transmits this information to the xComfort Controller. It can also control simple operations, such as to control conservatory shading or the heating.

Energy Sensor & Energy Sensor with External Sensor

xComfort Energy Meter Sensors

The „energy sensor for loads up to 16 A“ and „energy sensor with external sensor for loads up to 100 A“ can measure energy, for example the solar energy converted in the PV inverter and forward this information to the xComfort Controller for efficient Energy Management solutions.

Room Controller with Temperature Reduction Switch

xComfort Room Controller with Temperature Reduction Switch

The room controller registers the room temperature and sends it to a controller or actuator. This enables the user to have easy control of individual rooms (heating), but also to control conservatory shading.                                                                                                                      

xComfort Motion Sensor

PIR Motion Sensor

This PIR motion sensor is designed to sense movement inside a building. It controls lights depending on movement and brightness.                                  

More information you can find in xComfort Overview and Selection Guide

     

Sensors working together with one of the universal Radio Frequency inputs

   Water Leak Sensor

xComfort Water Leakage Sensor

The water leakage sensor identifies liquid leakages, triggers an acoustic alarm. As long as liquid is detected, the alarm will continue. The water leakages sensor should be used in combination with the Binary Inputs Units.

Smoke Detector

xComfort Smoke Detector

The smoke detector detects smoke according to the stray light principle and triggers an optical (red LED) and an acoustic alarm (buzzer). The alarm continues as long as smoke is detected. With the Adapter Module for Smoke Detector and the Binary Input (2x Signal contact) the status can be send to a controller or actuator.

Air Quality Sensor

xComfort Air Quality sensor

The air quality sensor measures the current air quality (VOC). Unlike other sensors (e.g. CO2 sensors which measure CO2 only), this sensor can detect a wide range of gases and vapours. The air quality sensor should be used in combination with the Analogue Input.

Humidity Sensor with Temperature Sensor                  

xComfort Humidity Sensor

The humidity sensor with temperature sensor measures relative humidity and the temperature and its value.  The humidity sensor with temperature sensor should be used in combination with the Analogue Input to send the information to the controller or actuator within the smart electrical installation.         

Temperature Sensors                                                                  

xComfort Temperature sensor (red+white)

The temperature sensors detect the temperature for the temperature input unit. Temperature sensors should be used in combination with the Temperature Input Unit or with the Room Controller Touch.

Surface-mounted & Built-in Window Contact                         

xComfort Built-in and Surface-mounted door window contact

The built-in and surface-mounted window contacts should be used in combination with the Binary Input (2x Signal contact) for monitoring doors and windows. The contacts are fixed on the window or door frame and wired connected to the Binary Input, while the magnet is fixed on the movable part of the window or door.

More information you can find in xComfort Overview and Selection Guide

Universal input modules

Analogue Input 0-10 V, 2 channels

xComfort Analogue Input

The 2-channel analogue input can receive different measuring values (e.g. air quality, humidity, direction of the wind etc.) or the temperature and transmit them to a controller or actuator which are part of the smart electrical installation.              

Impulse Counting Input 2 channels S0

xComfort Impulse Counting Input 2-way S0

The impulse counting input 2-way is used to register the consumption values of current, gas, water etc. via the standardized SO interface and to send these values to the controller with the energy management function for analysis and display purposes.

Binary Input Units, 2 channels

xComfort Binary Input Units

The binary input unit 2x 230 VAC and 2x Signal contact transmit input signals e.g. from window contacts or other signal contacts (relays, switches, pushbuttons etc.) to the controller or actuator which are part of the smart electrical installation.

Find the right balance in cost saving without losing comfort with Eaton xComfort sensors.

Eaton, Power Management Company
How to buy from Eaton
Contact us

Phone: +359884477015