Knowledge Search
Download document () of 20
We make what matters work*

110165
Model code: BFZ-LS-PLDH

Eaton xComfort BF LV systems Final Distribution Boards. Lock kit for Profi-line cam lock

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
110165
EAN
4015081097258
Product Length/Depth
25 mm
Product Height
70 mm
Product Width
150 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
BFZ-LS-PLDH

Delivery program

Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
BF

Technical Data - Mechanical

Closure type
Cylinder
Handle type
Key

Additional information

Functions
Additional equipment
Used with
Lock-set for door
Accessory consideration
BF flat distribution board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.