Download document () of 20

12AKGH6B125

Air fuse-link, medium voltage, 125 A, AC 12 kV, 76 x 360 mm, back-up, BS, with striker, style 6B tags

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12AKGH6B125
EAN
5027590430500
Product Length/Depth
359 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
1339.333 g
Certifications
BS 2692-1

Product specifications

Amperage Rating
125 A
Fuse indicator
With Striker
Fuse size
76 x 359 mm
Breaking capacity
20 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse diameter
76 mm
Interrupt rating
20 kAIC
Construction size
76 x 359 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
Primary side transformer protection
Fuse type
AKGH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.